KNX radio blind time switch quicklink, display, S.1, white glossy 85745182

EAN
4011334375241
Packaging
1 Piece

Technical properties

Functions
  • Astronomic time shift
    ± 2 h
  • Running time
    2 mn
  • Random number generator for holiday program
    ± 15 mn
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode, status display, 2 x alarm
  • Function
    reset function (to factory setting) ; with keylock ; Party function, no execution of automatic, radio and extension unit commands (lock-out protection) ; Configurable transmission and/or reception behaviour ; easy additional functions: +6 scenes, 1 up/down operating mode
  • Light scenes
    slat position storable for scene ; scene opening via KNX radio appliances
  • Quicklink functions
    quicklink functions for integration into the individual, group and master control of blinds/shutters ; quicklink functions: blind, 2 scenes, forced control, up/down push-button
  • Slide switch
    with switchover manual/automatic mode
  • Power reserve
    ≈ 8 h
Controls and indicators
  • Indication / display
    indication of the application module/insert compatibility in the display ; LC display contrast is adjustable ; LC display illuminated during operation
Connectivity
  • Radio protocol
    KNX Radio
Dimensions
  • Width of rail mounted device (RMD)
    0 modules
Power
  • Radio transmission power
    < 10 mW
Measurement
  • Running accuracy
    ± 3 min/year
Battery
  • Power reserve [years]
    0 h
Detection
  • Sensor
    sun protection and twilight-controlled lowering with radio brightness sensor
Materials
  • Colour of design line
    white
Connection
  • Bus connection
    integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
  • Minimum slat adjustment time
    ≈ 150 ms
  • Lamella adjustment on signal duration
    < 1 s
  • Lamella adjustment on button-press
    < 0.5 s
  • Programs
    astro programme for sunrise/sundown switching with city/country or co-ordinate input, individually adaptable ; standalone programme, radio and extension unit commands are not executed ; holiday programme for random variation of the operation times in automatic operation
  • Time
    with automatic summer-/winter time switching (can be switched off)
Equipment
  • Number of operation times for up/down
    20/day
  • Number of radio channels
    1
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Self-retaining for 2 min on signal length
    > 1 s
  • Self-retaining for 2 min on button-press
    > 0.5 s
  • Change-over time for change of direction
    < 0.6 s
  • Cylinder
    2 independent preset programme memories, individually adaptable
Use
  • Differentiation characteristic 2 - Sales
    with display
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Blind control ; KNX radio- operating systems
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Electronics platform ; Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
  • Special note text
    Can be switched to orientation led by extension unit.

Downloads

More documentation