KNX radio blind time switch quicklink, display, R.1/R.3/1930/R.cl., black glossy 85745131

EAN
4011334375982
Packaging
1 Piece

Technical properties

Functions
  • Astronomic time shift
    ± 2 h
  • Running time
    2 mn
  • Random number generator for holiday program
    ± 15 mn
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode, status display, 2 x alarm
  • Function
    with keylock
  • Quicklink functions
    quicklink functions for integration into the individual, group and master control of blinds/shutters ; quicklink functions: blind, 2 scenes, forced control, up/down push-button
  • Slide switch
    with switchover manual/automatic mode
  • Power reserve
    ≈ 8 h
Connectivity
  • Radio protocol
    KNX Radio
Dimensions
  • Width of rail mounted device (RMD)
    0 modules
  • Diameter
    58 mm
Power
  • Radio transmission power
    < 10 mW
Measurement
  • Running accuracy
    ± 3 min/year
Battery
  • Power reserve [years]
    0 h
Materials
  • Colour of design line
    black
  • Material
    thermoplastic
Settings
  • Minimum slat adjustment time
    ≈ 150 ms
  • Lamella adjustment on signal duration
    < 1 s
  • Lamella adjustment on button-press
    < 0.5 s
  • Time
    with automatic summer-/winter time switching (can be switched off)
Equipment
  • Number of operation times for up/down
    20/day
  • Number of radio channels
    1
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Self-retaining for 2 min on signal length
    > 1 s
  • Self-retaining for 2 min on button-press
    > 0.5 s
  • Change-over time for change of direction
    < 0.6 s
Use
  • Differentiation characteristic 2 - Sales
    with display
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Blind control, KNX radio- operating systems
  • Main design line
    Berker R.1/R.3/R.8/Serie 1930/R.classic
  • Secondary design line(s)
    Berker R.1, Berker R.3, Series R.classic, Serie 1930
Instructions
  • Special note text
    Can be switched to orientation led by extension unit. ; Note: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!

Downloads

More documentation