KNX radio wall-transmitter 2gang flat quicklink, R.1/R.3, black glossy 85656231

EAN
4011334370802
Packaging
1 Piece

Technical properties

Functions
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
  • Quicklink functions
    quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Dimensions
  • Assembling height
    14 mm
Frequency
  • Radio transmission frequency
    868.3 MHz
Power
  • Radio transmission power
    < 10 mW
Battery
  • Battery service life [years]
    ≈ 5
Materials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    thermoplastic
  • Material for printing
    PC-PMA black
Equipment
  • Number of radio channels
    4
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Type of configuration
    Laserdruck
  • Transmitter duty cycle
    1 %
Safety
  • REACH conform
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    KNX radio- operating systems
  • Main design line
    Berker R.1/R.3/R.8/Serie 1930/R.classic
  • Secondary design line(s)
    Berker R.1, Berker R.3, Berker R.8, Series R.classic, Serie 1930

Downloads

More documentation