KNX radio wall-transm. 2gang flat solar quickl.,S.1/B.3/B.7,p.white matt plastic 85656188
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
ETS additional functionsETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
-
Functionreset function (to factory setting) ; easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
-
Quicklink functionsquicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
-
Operationoperating areas configurable as one or two-area operation
-
Button / push-buttonwith configuration button
-
Radio protocolKNX Radio
-
Receiver category2
-
Voltagepower supply via solar cells
-
Assembling height14 mm
-
Radio transmission frequency868.3 MHz
-
Radio transmission power< 10 mW
-
Battery service life [years]≈ 5
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
-
LEDwith configuration LED ; with transmission status LED, red/green/orange
-
Installation modefor flat surface mounting and extension of combinations
-
Bus connectionintegration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
-
Programmingtoolless quicklink configuration using buttons and LED display ; top and bottom operating areas are freely configurable
-
Number of radio channels4
-
Number of quicklink linksmax. 20 transmitter/receiver
-
Transmitter duty cycle1 %
-
Required Ø brightnessat least 300 lx 6 h/day
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy-savinglow intrinsic energy requirement
-
Relative humidity (without condensation)0…65 % (without condensation)
-
Application, usageKNX radio- operating systems
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Electronics platform ; Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 85656188
Manual for 856552xx, 856562xx, 856551xx and 856561xx - KNX radio wall-transmitter 1-/2gang flat/solar quicklink (EN, 2012-08)
PDF1 MB -
ProductETSBase
Product-Database ETS for 85656188
KNX Database (from ETS3) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)
VD514 MBProduct-Database ETS for 85656188
KNX Database (from ETS4) for 856561xx-856562xx - KNX radio wall-transmitter 2gang flat quicklink (V101)
KNXPROD12 MB -
ProductApplicationDescription
Application guides ETS / easy link for 85656188
Application description ETS for 856551xx-856552xx-856561xx-856562xx - KNX radio wall-transmitter flat quicklink (EN, vers. 6T8010-52A)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 85656188
Declaration of Conformity
PDF292 KBEU Declaration of conformity for 85656188
Declaration of Conformity
PDF290 KB -
ProductROHS
Pollutant guidelines for 85656188
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85656188
REACH-declaration 2023-10-20 (english)
PDF33 KB