KNX radio motion det. comf 1.1 m quicklink, K.5, stainless steel matt, lacq. 85345173

EAN
4011334374558
Packaging
1 Piece

Technical properties

Functions
  • Mode of operation
    µ-processor controlled mode of operation
  • ETS additional functions
    ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value, brightness display, movement scene loading, no movement scene loading
  • Function
    reset function (to factory setting) ; Party function for switching on for 2 hours ; with memory function for presence simulation ; with keylock ; Switch-off pre-warning on dimmer inserts ; Teach function for response brightness via button
  • Light scenes
    scene opening via KNX radio appliances ; scene saving lockable
  • Quicklink functions
    quicklink functions: switching, dimming, 2 scenes, time switching, NO contact push-button, Memory, forced control, Master-Slave
Compatibility
  • Extension unit
    optional operation of extension units using installation push-button
Controls and indicators
  • Operation
    remote control via quicklink transmitter
  • Button / push-button
    with configuration and function button ; with button for on/off/automatic/memory/party function
Connectivity
  • Radio protocol
    KNX Radio
  • Receiver category
    2
Dimensions
  • Assembling height
    34 mm
  • Nominal mounting height
    1.1 m
Frequency
  • Radio transmission frequency
    868.3 MHz
Power
  • Radio transmission power
    < 10 mW
Measurement
  • Detection field, rectangular shaped
    ≈ 12 x 16 m
Reach distance
  • Range, frontal
    ≈ 12 m
  • Range, side
    each ≈ 8 m
Detection
  • Number of detection levels
    2
  • Detection angle, settable
    each side ≈ 45…90 °
Materials
  • Colour of design line
    stainless steel
  • Material / workmanship
    lacquered
  • Surface appearance
    matt
Lighting control
  • Response brightness, adjustable
    ≈ 5…1000 lx , daytime operation
LED control
  • LED
    LED application module/insert compatibility display ; with configuration and function LEDs ; with operation and status LED, red/green/orange
Connection
  • Bus connection
    integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Settings
  • Response sensitivity, settable
    10…100 %
  • Delay time, adjustable
    ≈ 1 s…3 h
  • Switch-off pre-warning to dimming value 50% for
    30 s
Equipment
  • Number of radio channels
    1
  • Number of quicklink links
    max. 20 transmitter/receiver
  • Transmitter duty cycle
    1 %
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    0…65 % (without condensation)
Identification
  • Application, usage
    Motion detector ; KNX radio- sensors
  • Main design line
    Berker K.5
  • Secondary design line(s)
    Motion detector ; Berker.Net ; Berker K.5
Instructions
  • Information text
    Continuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector. Only suitable for indoor areas!

Downloads

More documentation