Login to create a product list
You need to be logged into your myHager account to create product lists
You need to be logged into your myHager account to create product lists
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (DE, 2022-04)
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (PT, 2022-04)
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (EN, 2022-04)
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (NL, 2022-04)
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (IT, 2022-04)
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (ES, 2022-04)
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (PL, 2022-04)
Instruction manuals for 85146179
Manual for 8514xx-8564xx - KNX radio push-button 1g/2g/4g (SV, 2022-04)
Product-Database ETS for 85146179
KNX Database (from ETS4) for 851461xx - KNX radio button 2gang quicklink (V102)
Product-Database ETS for 85146179
KNX Database (from ETS3) for 851461xx - KNX radio button 2gang quicklink (V102)
Application guides ETS / easy link for 85146179
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (IT, vers. 6T8011-55A)
Application guides ETS / easy link for 85146179
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (FR, vers. 6T8011-50A)
Application guides ETS / easy link for 85146179
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (NL, vers. 6T8011-56A)
Application guides ETS / easy link for 85146179
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (DE, vers. 6T8011-51A)
Application guides ETS / easy link for 85146179
Application description ETS for 8564818xx-851451xx-851461xx-856481xx - KNX radio button quicklink (EN, vers. 6T8011-52A)
EU Declaration of conformity for 85146179
Declaration of Conformity
EU Declaration of conformity for 85146179
Declaration of Conformity
Pollutant guidelines for 85146179
RoHS-declaration 2023-10-20 (english)
Pollutant guidelines for 85146179
REACH-declaration 2023-10-20 (english)