EAN
4011334257165
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • With room temperature controller
    No
  • Function
    for switch, push-button, dimmer and shutter functions
Compatibility
  • Extension unit
    extension unit for light scene push-button
Controls and indicators
  • With LED indication
    Yes
  • Number of buttons
    3
  • Operation
    activation of second user level via object ; one push-button operation for switching, pushing, shutters and dimming
Dimensions
  • Height
    88.5 mm
  • Width
    88.5 mm
Measurement
  • Value transmitter
    value transmitter for dimming, position, brightness and temperature values 1 and 2 byte
Screen
  • With display
    No
Materials
  • Colour of design line
    glass polar white
  • Colour
    polarwhite
  • Type of surface treatment
    Painted
LED control
  • LED
    with blue operation LED and 6 white status LEDs (labelling field illumination)
Connection
  • Bus coupling unit
    for bus coupling unit flush-mounted
Settings
  • Supported configuration modes
    system, PB
  • Parameterisation
    single and two push-button operation parameterisable
Scope of delivery
  • Bus connection included
    No
Accessories included
  • Box
    for installation in single standard wall boxes
  • Matching products
    for additional products to complement the installation in matching colours/materials, refer to the Design platform S.1/B.x ; for glass frames in the same "style" for additional applications, see the Design line B.7
Equipment
  • Number of actuation points
    6
  • With anti-theft/dismantling protection
    Yes
  • Product type:
    product type: B.IQ
Safety
  • Protection index IP
    IP20
  • Protection
    with dismantling protection
  • Alarm
    alarm telegram after disconnection from bus coupling unit 1 bit or 1 byte
Use conditions
  • Operating temperature
    -5…45 °C
Identification
  • Application, usage
    KNX - operating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker B.IQ
  • Secondary design line(s)
    KNX ; Berker B.IQ