STD 2P E-ST M STKL ERHBS R.1 SCHW • 6768792045 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker Serie 1930 / Glass / R.Classic
          • Socket outlet (inter­na­tional)
          • Socket outlet with earthing pin
          • 6768792045
          Image  6768792045 of the product Hager Africa | Hager Africa
          Image  6768792045 of the product Hager Africa | Hager Africa

          Soc. out. earthing pin, enhncd contact prot., R.classic, black glossy

          6768792045

          Image  6768792045 of the product Hager Africa | Hager Africa
          Image  6768792045 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Soc. out. earthing pin, enhncd contact prot., R.classic, black glossy 6768792045

          EAN
          4011334377115
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            2pole + earth
          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          • Frequency
            50 Hz
          • Rated current
            16 A
          Dimen­sions
          • Inser­tion depth
            32 mm
          Cover, door
          • Cover
            Central cover plate
          Mater­ials
          • Colour of design line
            black
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws
          Connec­tion
          • Connec­tion terminals
            according to IEC 60884-1
          • Type of connec­tion
            with plug-in terminals
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            Install­a­tion posi­tion vari­able in 45° steps
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            with enhanced touch protec­tion
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Protec­tion
            Enhanced contact protec­tion
          • With enhanced contact protec­tion
            Yes
          Iden­ti­fic­a­tion
          • Main design line
            Serie R.classic

          Downloads

          • Product image

            Image 6768792045  | Hager Africa

            Product Image 6768792045

          • Declaration of conformity

            Image EU Declaration of conformity for 6768792045  | Hager Africa

            EU Declaration of conformity for 6768792045

            Declaration

            PDF
            295 KB
          • RoHS report

            Image Pollutant guidelines for 6768792045  | Hager Africa

            Pollutant guidelines for 6768792045

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 6768792045  | Hager Africa

            Pollutant guidelines for 6768792045

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            676579 - Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,1930/glass,p.wh.gl.
            676579
            Soc.out. earth. pin, enhncd contact prot., screw-in lift term., 1930/glass, p.wh.gl.
          • 2
            676879 - Soc. out. earthing pin, enhncd contact prot., 1930/glass, p. white glossy
            676879
            Soc. out. earthing pin, enhncd contact prot., 1930/glass, p. white glossy
          • 3
            67657901 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term.,1930/glass,bl.gl.
            67657901
            Soc.out. earth. pin, enhncd contact prot., screw-in lift term., 1930/glass, bl.gl.
          • 4
            67687901 - Soc. out. earthing pin, enhncd contact prot., 1930/glass, black glossy
            67687901
            Soc. out. earthing pin, enhncd contact prot., 1930/glass, black glossy
          • 5
            6768792089 - Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
            6768792089
            Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group