SOCKET B/F GLASS PW • 676579 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • European Stand­ards wiring accessories
          • Berker Serie 1930 / Glass / R.Classic
          • Socket outlet (inter­na­tional)
          • Socket outlet with earthing pin
          • 676579
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          5
          1
          6768792089 - Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
          6768792089
          Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
          2
          6768792045 - Soc. out. earthing pin, enhncd contact prot., R.classic, black glossy
          6768792045
          Soc. out. earthing pin, enhncd contact prot., R.classic, black glossy
          3
          6765792045 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term.,R.classic, bl.gl.
          6765792045
          Soc.out. earth. pin, enhncd contact prot., screw-in lift term.,R.classic, bl.gl.
          4
          676579 - Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,1930/glass,p.wh.gl.
          676579
          Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,1930/glass,p.wh.gl.
          5
          67687901 - Soc. out. earthing pin, enhncd contact prot., 1930/glass, black glossy
          67687901
          Soc. out. earthing pin, enhncd contact prot., 1930/glass, black glossy
          Image  676579 of the product Hager Africa | Hager Africa
          Image  676579 of the product Hager Africa | Hager Africa

          Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,1930/glass,p.wh.gl.

          676579

          Image  676579 of the product Hager Africa | Hager Africa
          Image  676579 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Soc.out. earth. pin,enhncd contact prot.,screw-in lift term.,1930/glass,p.wh.gl. 676579

          EAN
          4011334194019
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Number of poles
            2pole + earth
          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          • Rated current
            16 A
          Dimen­sions
          • Inser­tion depth
            31.4 mm
          • Install­a­tion depth, flush-­mounted boxes
            31 mm
          • Mirror depth
            14.5 mm
          Cover, door
          • Cover
            Central cover plate
          Mater­ials
          • Colour of design line
            polar white
          • Colour
            white  
          • RAL colour
            RAL 9010 - Pure white
          • Surface appear­ance
            glossy
          • Metallic colour
            No
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws
          Connec­tion
          • Connec­tion terminals
            according to IEC 60884-1
          • Type of connec­tion
            with screw-in lift terminals
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            Install­a­tion posi­tion vari­able in 45° steps
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            with enhanced touch protec­tion
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            Screw-in lift terminals
          Safety
          • IK protec­tion code against mecan­ical impacts
            02
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Protec­tion
            Enhanced contact protec­tion
          • With enhanced contact protec­tion
            Yes
          Iden­ti­fic­a­tion
          • Main design line
            Serie 1930/Glas
          • Secondary design line(s)
            Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic

          Downloads

          • Product image

            Image 676579  | Hager Africa

            Product Image 676579

          • ProductECDeclaration

            Image EU Declaration of conformity for 676579  | Hager Africa

            EU Declaration of conformity for 676579

            Declaration

            PDF
            295 KB
          • ProductROHS

            Image Pollutant guidelines for 676579  | Hager Africa

            Pollutant guidelines for 676579

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 676579  | Hager Africa

            Pollutant guidelines for 676579

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            676879 - Soc. out. earthing pin, enhncd contact prot., 1930/glass, p. white glossy
            676879
            Soc. out. earthing pin, enhncd contact prot., 1930/glass, p. white glossy
          • 2
            67657901 - Soc.out. earth. pin, enhncd contact prot., screw-in lift term.,1930/glass,bl.gl.
            67657901
            Soc.out. earth. pin, enhncd contact prot., screw-in lift term., 1930/glass, bl.gl.
          • 3
            67687901 - Soc. out. earthing pin, enhncd contact prot., 1930/glass, black glossy
            67687901
            Soc. out. earthing pin, enhncd contact prot., 1930/glass, black glossy
          • 4
            6768792089 - Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
            6768792089
            Soc. out. earthing pin, enhncd contact prot., R.classic, p. white glossy
          • 5
            6768792045 - Soc. out. earthing pin, enhncd contact prot., R.classic, black glossy
            6768792045
            Soc. out. earthing pin, enhncd contact prot., R.classic, black glossy

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group