Soc.out. earth.pin+LED orient.,enhncd contact prot.,screw-in lift term.,K.1,wh 6765107009

EAN
4011334365723
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
  • Number of poles
    2pole + earth
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
Power
  • Power consumption
    0.25 W/0.35 VA
Cover, door
  • Cover
    Central cover plate
Detection
  • Sensor
    integrated brightness sensor that switches the orientation light on at twilight and off when there is sufficient brightness
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
Lighting control
  • Switch-off brightness
    ≈ 4 lx
  • Switch-on brightness
    ≈ 2 lx
  • Light intensity (white)
    0.2 cd
LED control
  • LED
    long service life of the LED, white LED light
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Conductor cross-section (rigid)
    2.5
  • Connection terminals
    according to IEC 60884-1
  • Type of connection
    with screw-in lift terminals
Cable
  • Wiring
    through-wiring possible, therefore also ideal for retrofitting
Equipment
  • Lighting
    additional benefit by combination of a socket outlet with an orientation light
Use
  • Differentiation characteristic 2 - Sales
    enhanced contact protection
  • Differentiation characteristic 3 - Sales
    Screw-in lift terminals
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    Enhanced contact protection
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Berker K.1
Instructions
  • Information text
    Caution! Items with special flush-mounted insert. Centre plates with LED orientation lights are not compatible with the standard socket outlets.