STD M E-ST AMBEL SRBKL 2P Q1 ANTH • 6765106086 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Socket outlet (inter­na­tional)
  • Socket outlet with earthing pin and LED orient­a­tion light
  • 6765106086

Soc.out. earth.pin+LED orient.,enhncd contact prot.,screw-in lift ,Q1/3,ant.velv

6765106086

  • Wiring accessories and Building auto­ma­tion

Soc.out. earth.pin+LED orient.,enhncd contact prot.,screw-in lift ,Q1/3,ant.velv 6765106086

EAN
4011334381617
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    2pole + earth
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Power
  • Power consump­tion
    0.25 W/0.35 VA
Cover, door
  • Cover
    Central cover plate
Detec­tion
  • Sensor
    integ­rated bright­ness sensor that switches the orient­a­tion light on at twilight and off when there is suffi­cient bright­ness
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Lighting control
  • Switch-off bright­ness
    4 lx
  • Switch-on bright­ness
    2 lx
  • Light intensity (white)
    0.2 cd
LED control
  • LED
    long service life of the LED ; white LED light
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Conductor cross-sec­tion (rigid)
    max. 2.5 mm²
  • Connec­tion terminals
    according to IEC 60884-1
  • Type of connec­tion
    with screw-in lift terminals
Cable
  • Wiring
    through-wiring possible, there­fore also ideal for retro­fit­ting
Equip­ment
  • Lighting
    addi­tional benefit by combin­a­tion of a socket outlet with an orient­a­tion light
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Screw-in lift terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Caution! Items with special flush-­mounted insert. Centre plates with LED orient­a­tion lights are not compat­ible with the standard socket outlets.

Downloads

  • Product image

    Image 6765106086  | Hager Africa

    Product Image 6765106086

  • Instruction manual

    Image Instruction manuals for 6765106086  | Hager Africa

    Instruction manuals for 6765106086

    Manual for 676510xx - Socket outlet with earthing pin and LED orientation light (DE-EN, 2021-02)

    PDF
    210 KB
  • RoHS report

    Image Pollutant guidelines for 6765106086  | Hager Africa

    Pollutant guidelines for 6765106086

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 6765106086  | Hager Africa

    Pollutant guidelines for 6765106086

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    6765106089 - Soc.out. earth.pin+LED orient.,enhncd contact prot.,screw-in lift ,Q1/3,wh velv
    6765106089
    Soc.out. earth.pin+LED orient., enhncd contact prot., screw-in lift , Q1/3, wh velv
  • 2
    6765106084 - Socket outlet w. earthing pin and LED orientation light, Q.x, alu velvety, lacq.
    6765106084
    Socket outlet w. earthing pin and LED orientation light, Q.x, alu velvety, lacq.

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group