STD M E-ST AMBEL SRBKL 2P Q1 ALU LACK • 6765106084 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Socket outlet (inter­na­tional)
  • Socket outlet with earthing pin and LED orient­a­tion light
  • 6765106084

Socket outlet w. earthing pin and LED orientation light, Q.x, alu velvety, lacq.

6765106084

  • Wiring accessories and Building auto­ma­tion

Socket outlet w. earthing pin and LED orientation light, Q.x, alu velvety, lacq. 6765106084

EAN
4011334443841
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    2pole + earth
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
Power
  • Power consump­tion
    0.25 W/0.35 VA
Cover, door
  • Cover
    Central cover plate
Detec­tion
  • Sensor
    integ­rated bright­ness sensor that switches the orient­a­tion light on at twilight and off when there is suffi­cient bright­ness
Mater­ials
  • Colour of design line
    aluminium
  • Material / work­man­ship
    lacquered
Lighting control
  • Switch-off bright­ness
    4 lx
  • Switch-on bright­ness
    2 lx
  • Light intensity (white)
    0.2 cd
LED control
  • LED
    long service life of the LED ; white LED light
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Conductor cross-sec­tion (rigid)
    max. 2.5 mm²
  • Connec­tion terminals
    according to IEC 60884-1
  • Type of connec­tion
    with screw-in lift terminals
Cable
  • Wiring
    through-wiring possible, there­fore also ideal for retro­fit­ting
Equip­ment
  • Lighting
    addi­tional benefit by combin­a­tion of a socket outlet with an orient­a­tion light
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    enhanced contact protec­tion
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    Screw-in lift terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instruc­tions
  • Inform­a­tion text
    Caution! Items with special flush-­mounted insert. Centre plates with LED orient­a­tion lights are not compat­ible with the standard socket outlets.

Downloads

  • Product image

    Image 6765106084  | Hager Africa

    Product Image 6765106084

  • Instruction manual

    Image Instruction manuals for 6765106084  | Hager Africa

    Instruction manuals for 6765106084

    Manual for 676510xx - Socket outlet with earthing pin and LED orientation light (DE-EN, 2021-02)

    PDF
    210 KB
  • RoHS report

    Image Pollutant guidelines for 6765106084  | Hager Africa

    Pollutant guidelines for 6765106084

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 6765106084  | Hager Africa

    Pollutant guidelines for 6765106084

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    2
  • 1
    6765106089 - Soc.out. earth.pin+LED orient.,enhncd contact prot.,screw-in lift ,Q1/3,wh velv
    6765106089
    Soc.out. earth.pin+LED orient., enhncd contact prot., screw-in lift , Q1/3, wh velv
  • 2
    6765106086 - Soc.out. earth.pin+LED orient.,enhncd contact prot.,screw-in lift ,Q1/3,ant.velv
    6765106086
    Soc.out. earth.pin+LED orient., enhncd contact prot., screw-in lift , Q1/3, ant.velv

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group