Blind plug centre plate, base + spreader claws, 1930/glass, black glossy 67100921
EAN
4011334283867
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineblack
-
Surface appearanceglossy
Installation, mounting
-
Installation modecentre plate for plug-in fixing ; with spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK02
Identification
-
Main design lineSerie 1930/Glas
-
Secondary design line(s)Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass
Downloads
More documentation