Blind plug centre plate, base + spreader claws, 1930/glass, p. white glossy 67100920
EAN
4011334283850
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modewith spreader claws ; centre plate for plug-in fixing
Equipment
-
Supporting plate / Supporting ringwith supporting ring
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK02
Identification
-
Main design lineSerie 1930/Glas
-
Secondary design line(s)Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass
Downloads
More documentation