Floodlight 400W PIR 200° White 52542

EAN
3542220525422
Packaging
1 Piece

Technical properties

Main electrical features
  • Frequency
    50 Hz
Dimensions
  • Built-in width
    0 mm
Power
  • Halogen switching capacity 230V
    0 / 500 W
Power supply
  • Supply voltage
    230 V +10% / -15%
Detection
  • Detection angle
    200 °
Materials
  • Colour
    white
Lighting control
  • Brightness measurement range
    5 / 2000 Lux
Connection
  • Connection type
    1 to 1,5 mm²
Settings
  • Time delayed range
    5s / 5min
Safety
  • Protection class
    isol.class I
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -20…50 °C
  • Storage/transport temperature
    -20…60 °C