FLUSH MOM.CONT.SW./P.LAMP • 510110 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker - Light controls
  • Light signals
  • Push button for light signal
  • 510110

Push-button and pilot lamp E10 module inserts

510110

  • Wiring accessories and Building auto­ma­tion

Push-button and pilot lamp E10 module inserts 510110

EAN
4011334155799
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Config­ur­a­tion
  • Switch mode
    NO, with separate signalling contacts
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Elec­tric current
  • Moment­ary-­con­tact current
    2 A
Dimen­sions
  • Depth
    30.1 mm
  • Inser­tion depth
    28.8 mm
  • Height
    70.8 mm
  • Width
    70.8 mm
Incan­des­cent bulbs control
  • Incan­des­cent lamp power
    max. 2 W
Connec­tion
  • Type of connec­tion
    with screw terminals
Equip­ment
  • Lighting
    for lighting and monit­oring circuit
Use cases
  • Applic­a­tion
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Light control
  • Main design line
    Light control

Downloads

  • Product image

    Image 510110  | Hager Africa

    Product Image 510110

  • ProductECDeclaration

    Image EU Declaration of conformity for 510110  | Hager Africa

    EU Declaration of conformity for 510110

    Declaration

    PDF
    155 KB
    Image EU Declaration of conformity for 510110  | Hager Africa

    EU Declaration of conformity for 510110

    EU Declaration of Conformity

    PDF
    322 KB
More documentation

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    1
  • 1
    5101 - Push-button and pilot lamp E10 module inserts
    5101
    Push-button and pilot lamp E10 module inserts

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group