SOCKET OUTLET S.1/B.3/B.7 RED • 47508902 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

      Menu
      • Products
      • Solutions
        References - all-in-one solutions
        Let yourself be inspired by projects already achieved
        Refe­rence projects
        • Solutions
        • Energy distrib­ution
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Energy manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Wiring acce­s­s­ories
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Building autom­ation
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Cable manag­ement
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • Security
          References - all-in-one solutions
          Let yourself be inspired by projects already achieved
          Refe­rence projects
        • See All
      • Inspiration and knowledge
        Sharing our knowledge with you
        Discover all our resources to help you find the right solution for your project
        Down­l­oads
        • Inspiration and knowledge
        • Learning
          • How-to videos
          • E-learning
          • See All
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • Refe­rence projects
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • IEC standard
          Sharing our knowledge with you
          Discover all our resources to help you find the right solution for your project
          Down­l­oads
        • See All
      • Support
        Tools, apps and software
        Our applications and software will support you in your projects
        Learn more
        • Support
        • Find a whol­e­s­aler
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • FAQ
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Down­l­oads
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Digital tools
          • Hage­rcad
          • eCat app
          • Hager mood
          • See All
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • Contact us
          Tools, apps and software
          Our applications and software will support you in your projects
          Learn more
        • See All
      • About us
        Sustain­a­bility for us
        Our path towards a more sustain­able future
        Learn more
        • About us
        • Sustain­a­bility
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • News­l­etter
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • Investments
          Sustain­a­bility for us
          Our path towards a more sustain­able future
          Learn more
        • See All
      • See all the categories
      Account
      • Catalog
      • Wiring accessories and Building auto­ma­tion
      • European Stand­ards wiring accessories
      • Berker S.1 / B.3 / B.7
      • Socket outlet (SCHUKO)
      • SCHUKO for special applic­a­tions
      • 47508902
      Image  47508902 of the product Hager Africa | Hager Africa
      Image  47508902 of the product Hager Africa | Hager Africa

      SCHUKO soc. out., S.1/B.3/B.7, red glossy

      47508902

      Image  47508902 of the product Hager Africa | Hager Africa
      Image  47508902 of the product Hager Africa | Hager Africa
      • Wiring accessories and Building auto­ma­tion

      SCHUKO soc. out., S.1/B.3/B.7, red glossy 47508902

      EAN
      4011334277699
      Packaging
      10 PCEs

      You have to log in with your myHager profile to see prices and to order.

      Add to a list
      Add to a list

      Login to create a product list

      You need to be logged into your myHager account to create product lists

      Create an account Sign in
      • Technical properties
      • Documentations
      • Accessories
      • More products
      Download the data sheet

      Technical properties

      Archi­tec­ture
      • Design
        according to DIN 49440
      Config­ur­a­tion
      • Number of modules
        1
      Main elec­trical features
      • Nominal voltage
        250 V
      • Rated voltage
        250 V AC
      • Frequency
        50/60 Hz
      • Rated current
        16 A
      Elec­tric current
      • Rated current
        16 A
      Dimen­sions
      • Inser­tion depth
        32 mm
      • Install­a­tion depth, flush-­mounted boxes
        31 mm
      Cover, door
      • Cover
        Central cover plate
      Mater­ials
      • Design lines special colours
        red
      • Metallic colour
        No
      Install­a­tion, mounting
      • Install­a­tion mode
        with spreader claws
      Connec­tion
      • Connec­tion terminals
        according to IEC 60884-1
      • Connec­tion terminals
        according to VDE 0620-1
      • Type of connec­tion
        with plug-in terminals
      Use
      • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
        with labelling field
      Safety
      • REACH conform
        No
      • RoHS conform
        Yes
      • Halogen free
        Yes
      • Protec­tion
        without enhanced contact protec­tion
      • With enhanced contact protec­tion
        No
      Iden­ti­fic­a­tion
      • Main design line
        Berker S.1/B.3/B.7
      • Secondary design line(s)
        Berker S.1 ; Berker B.3 ; Berker B.7
      Instruc­tions
      • Inform­a­tion text
        Insert colour-­coded. 1140. Labelling field height designed for 6 mm P-touch strips.

      Downloads

      • Product image

        Image 47508902  | Hager Africa

        Product Image 47508902

      • ProductECDeclaration

        Image EU Declaration of conformity for 47508902  | Hager Africa

        EU Declaration of conformity for 47508902

        PDF
        451 KB
      • ProductROHS

        Image Pollutant guidelines for 47508902  | Hager Africa

        Pollutant guidelines for 47508902

        RoHS-declaration 2023-10-20 (english)

        PDF
        33 KB
        Image Pollutant guidelines for 47508902  | Hager Africa

        Pollutant guidelines for 47508902

        REACH-declaration 2023-10-20 (english)

        PDF
        32 KB
      More documentation

      Accessories optional

      See more

      Discover more of this product range

        5
      • 1
        41101913 - SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot., S1/B3/7een
        41101913
        SCHUKO soc.out. LED+"SV" impr., labfield, enhncd contact prot., S1/B3/7een
      • 2
        41101914 - SCHUKO soc.out. LED+ZSV impr.,labfield,enhncd contact prot., S1/B3/7,orange
        41101914
        SCHUKO soc.out. LED+ZSV impr., labfield, enhncd contact prot., S1/B3/7, orange
      • 3
        41101915 - SCHUKO soc.out. LED+"EDV" impr.,labfield,enhncd contact prot., S1/B3/7,red
        41101915
        SCHUKO soc.out. LED+"EDV" impr., labfield, enhncd contact prot., S1/B3/7, red
      • 4
        41108913 - SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot., S1/B3/7een
        41108913
        SCHUKO soc.out. LED+"SV" impr., labfield, enhncd contact prot., S1/B3/7een
      • 5
        41108914 - SCHUKO soc.out. LED+ZSV impr.,labfield,enhncd contact prot.	S1/B3/7
        41108914
        SCHUKO soc.out. LED+ZSV impr., labfield, enhncd contact prot. S1/B3/7

      Products and solutions

      • Products catalog
      • Energy distribution
      • Energy management
      • Cable management
      • Building automation
      • Wiring accessories
      • Security
      • Reference projects

      Contact and support

      • Find your closest wholesaler
      • Contact us
      • How to videos
      • FAQs
        Digital tools
      • Documentation
      • Learning
      • News

      Hager Africa & Near East - Who are we

      We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

      More about us

      Follow us!

      • Cookies
      • Privacy
      • Hagergroup
      • Report a vulnerability

      © 2022 Ha­ger Group