SCHUKO soc. out. hinged cover, enhncd contact prot., B.7, al., matt, lacq. 47461404
EAN
4011334224389
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Designaccording to DIN 49440
Configuration
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Insertion depth32 mm
Cover, door
-
Hinged coverswhen opening hinged cover, it can be arrested in end position
-
CoverCentral cover plate
Materials
-
Colour of design linealuminium
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Use
-
Differentiation characteristic 1 - SalesLabelling field
-
Differentiation characteristic 2 - Salesenhanced contact protection
-
Differentiation characteristic 3 - SalesMounting orientation variable in 45° steps
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Protectionenhanced contact protection VDE 0620-1
-
With enhanced contact protectionYes
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Instructions
-
Information textSpecially suited to combinations of several socket outlets if right angle plugs are used. 1140. Labelling field height designed for 6 mm P-touch strips.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 47461404
PDF451 KB -
ProductEnvironmentProfile
Product environmental profile for 47461404
PDF441 KB -
ProductROHS
Pollutant guidelines for 47461404
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47461404
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation