SOCKET OUTLET S.1/B.3/B.7 GREEN • 47431913 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker S.1 / B.3 / B.7
  • Socket outlet (SCHUKO)
  • SCHUKO for special applic­a­tions
  • 47431913

SCHUKO soc. out., S.1/B.3/B.7, green matt

47431913

  • Wiring accessories and Building auto­ma­tion

SCHUKO soc. out., S.1/B.3/B.7, green matt 47431913

EAN
4011334224334
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
  • Install­a­tion depth, flush-­mounted boxes
    31 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Design lines special colours
    green
  • Surface appear­ance
    matt
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    without enhanced contact protec­tion
  • With enhanced contact protec­tion
    No
Iden­ti­fic­a­tion
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1 ; Berker B.3 ; Berker B.7
Instruc­tions
  • Inform­a­tion text
    Insert colour-­coded.

Downloads

  • Product image

    Image 47431913  | Hager Africa

    Product Image 47431913

  • ProductECDeclaration

    Image EU Declaration of conformity for 47431913  | Hager Africa

    EU Declaration of conformity for 47431913

    PDF
    451 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for 47431913  | Hager Africa

    Product environmental profile for 47431913

    PDF
    441 KB
    Image Product environmental profile for 47431913  | Hager Africa

    Product environmental profile for 47431913

    PEP_Berker_47431909_EN_06032013

    PDF
    137 KB
  • ProductROHS

    Image Pollutant guidelines for 47431913  | Hager Africa

    Pollutant guidelines for 47431913

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 47431913  | Hager Africa

    Pollutant guidelines for 47431913

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    41101913 - SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot., S1/B3/7een
    41101913
    SCHUKO soc.out. LED+"SV" impr., labfield, enhncd contact prot., S1/B3/7een
  • 2
    41101914 - SCHUKO soc.out. LED+ZSV impr.,labfield,enhncd contact prot., S1/B3/7,orange
    41101914
    SCHUKO soc.out. LED+ZSV impr., labfield, enhncd contact prot., S1/B3/7, orange
  • 3
    41101915 - SCHUKO soc.out. LED+"EDV" impr.,labfield,enhncd contact prot., S1/B3/7,red
    41101915
    SCHUKO soc.out. LED+"EDV" impr., labfield, enhncd contact prot., S1/B3/7, red
  • 4
    41108913 - SCHUKO soc.out. LED+"SV" impr.,labfield,enhncd contact prot., S1/B3/7een
    41108913
    SCHUKO soc.out. LED+"SV" impr., labfield, enhncd contact prot., S1/B3/7een
  • 5
    41108914 - SCHUKO soc.out. LED+ZSV impr.,labfield,enhncd contact prot.	S1/B3/7
    41108914
    SCHUKO soc.out. LED+ZSV impr., labfield, enhncd contact prot. S1/B3/7

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group