SCHUKO soc. out. 45°, Q.x, ant. velvety, lacq. 47276086

EAN
4011334380108
Packaging
10 PCEs

Technical properties

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    anthracite
  • Colour
    anthracite
  • Material / workmanship
    lacquered
  • Material
    duroplastic
Installation, mounting
  • Entries
    for diagonal insertion
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
Safety
  • IK protection code against mecanical impacts
    02
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protection
    without enhanced contact protection
  • With enhanced contact protection
    No
Identification
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
  • Information text
    Specially suited for combining several socket outlets if right angle plugs are used.