SCHUKO soc. out. 45°, R.1/R.3, p. white glossy 47272089

EAN
4011334366690
Packaging
10 PCEs

Technical properties

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Rated current
    16 A
Dimensions
  • Insertion depth
    32 mm
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • Material for printing
    ASA polar white
Installation, mounting
  • Entries
    for diagonal insertion
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
Settings
  • Shading parameter
    R1_biały
  • Laser parameter
    R1_weiß
Equipment
  • Type of configuration
    Laserdruck
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protection
    without enhanced contact protection
  • With enhanced contact protection
    No
Identification
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
  • Information text
    Specially suited for combining several socket outlets if right angle plugs are used.