SCHUKO soc.out. residual current circuit-breaker,enhncd contact prot.,Q.x,wh 47086089

EAN
4011334312864
Packaging
1 Piece

Technical properties

Architecture
  • Design
    according to DIN 49440
  • Fixing mode
    flush-mounting
  • Type
    type A for alternating currents and pulsating direct currents
Configuration
  • Number of modules
    1
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Electric current
  • Measurement error current
    30 mA
  • Rated current
    16 A
  • Surge current resistance
    250 A (8/20) µs
  • Short-circuit resistance (with back-up fuse 20 AgL)
    3 kA
Dimensions
  • Insertion depth
    31.9 mm
Tripping
  • Trigger time
    ≤ 30 ms
Cover, door
  • Cover
    Central cover plate
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
  • Surface appearance
    velvety
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60884-1
  • Connection terminals
    according to VDE 0620-1
  • Type of connection
    with plug-in terminals
Use cases
  • Application
    Security and safety systems
Use
  • Differentiation characteristic 2 - Sales
    enhanced contact protection
Standards
  • Tested
    conform VDE 0664 (EN 61008)
Safety
  • IK protection code against mecanical impacts
    02
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protection
    Enhanced contact protection
  • With enhanced contact protection
    Yes
Identification
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9