Supporting plate orange mounting device 2gang for modular jacks, com-tech 454109
EAN
4011334350965
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Indexing dimension (W x H)14.9 x 19.4 mm
Installation, mounting
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting ring
-
Centre plates / central platesfor centre plate with dust protector sliders
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageCommunication technology
-
Main design lineCommunication technology
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 454109
Declaration of conformity International 2021-09-02
PDF117 KB -
ProductEnvironmentProfile
Product environmental profile for 454109
PDF453 KB -
ProductROHS
Pollutant guidelines for 454109
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 454109
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation