Electric range connector box surface-mounted/fm, connecting systems, polar white 447809

EAN
4011334194743
Packaging
5 PCEs

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    surface-mounting
Dimensions
  • Length
    86 mm
  • Height
    85.8 mm
  • Width
    85.8 mm
Materials
  • Colour of design line
    polar white
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    additional pin cover possible, for screw and spread fixing in 60 and 70 box
Connection
  • Conductor cross-section (rigid)
    2.5
  • Terminal
    with 5pole double terminal, locking
  • Type of connection
    with screw terminals
Identification
  • Application, usage
    Connecting systems and accessories
  • Main design line
    Connecting systems
More documentation