High definition soc. out. 90° plug connection, R.1/R.3, black glossy 3315432045

EAN
4011334370987
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    19pole
Connectivity
  • Outlet
    with straight outlet
  • Connectors / jacks
    with HDMI double socket, type A, supports HDMI technology (V 2.1)
Dimensions
  • Insertion depth
    41 mm
Frequency
  • Frequency range (vertical)
    50…85 Hz
Screen
  • Resolution
    max. 1920 x 1080 px
Storage
  • Transmission rate
    max. 8.16 Gbit/s
Materials
  • Colour of labelling
    217,217,217
  • Colour of design line
    black
  • Colour
    black
  • Material for printing
    PC-PMA black
Installation, mounting
  • Installation mode
    without spreader claws ; for screw fastening
Settings
  • Shading parameter
    R1_czarny
  • Laser parameter
    R1_schwarz
Equipment
  • Type of configuration
    Laserdruck
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Application, usage
    Communication technology
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8
Instructions
  • Information text
    Installation recommendation: Kaiser: "Electronic box" for compliance with the permissible bending radii, Art. No. 1068-02 or 9062-74 ; For the connection of digital devices for transmission of high-resolution audio and video signals, such as satellite receivers and DVD players, to LCD or plasma screens. ; Observe the instructions of the cable and device manufacturers for maximum HD­MI cable lengths! ; Fränkische: "Multimedia tube" for laying pre-assembled connection cable, Art. no. 294.10.092