Ctr. pl. f. sock. outl.s BS, can be sw.ed off, Q.x, alu velvety, lacq. 3313076084

EAN
4011334443735
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Materials
  • Colour
    aluminium
  • RAL colour
    RAL 9006 - White aluminium
  • Material / workmanship
    lacquered
  • Material
    thermoplastic
  • Surface appearance
    velvety
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9