LED signal light, white lighting, R.1/R.3, black glossy 29532045

EAN
4011334414605
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Rated voltage
    230 V AC
  • Frequency
    50/60 Hz
Power
  • Power consumption
    at 230 V~, 50 Hz - max. 1 W
Materials
  • Colour of design line
    black
  • Colour
    black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    Plastic/metal
LED control
  • Quantity LED lamps
    4
Installation, mounting
  • For installation in standard wall boxes
    according to DIN 49073-1
Connection
  • Conductor cross-section
    2.5 mm²
Settings
  • Setting
    Brightness modifiable via potentiometer
Equipment
  • Lighting
    Light colour cold white
  • Switches / socket outlets
    switchable via separate switch
Use cases
  • Application
    Light control
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
temperatur
  • Ambient temperature
    -5…40 °C
Identification
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1, Berker R.3, Serie 1930, Series R.classic
Instructions
  • Special note text
    Note: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!