LED signal light, RGB, R.1/R.3, black glossy 29512045

EAN
4011334414582
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Rated voltage
    230 V AC
  • Frequency
    50/60 Hz
Power
  • Power consumption
    at 195 ... 265 V~, 50/60 Hz - max. 2 W
Materials
  • Colour of design line
    black
  • Colour
    black
LED control
  • Quantity LED lamps
    4
Installation, mounting
  • For installation in standard wall boxes
    according to DIN 49073-1
Connection
  • Conductor cross-section
    2.5 mm²
Settings
  • Setting
    Brightness modifiable via potentiometer
Equipment
  • Switches / socket outlets
    colour is switchable via an external switch
Use cases
  • Application
    Light control
temperatur
  • Ambient temperature
    -5…40 °C
Identification
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Serie 1930 ; Series R.classic
Instructions
  • Special note text
    Note: When integrating this product into the Serie 1930, the 1gang frame for centre plate Ø 58 mm, order no.: 1382 0... may only be used. Installation in multiple combinations of the Serie 1930 is not possible!