Radio Touch, with loudspeaker S.1/B.3/B.7 stainless steel matt, lacquered 28808916

EAN
4011334342489
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Functions
  • Function
    volume control, countdown, sleep timer, alarm clock with snooze function
Compatibility
  • For loudspeakers
    per channel 4…8 Ω
Controls and indicators
  • Operation
    operation via sensor areas of the touch display
  • Indication / display
    Time and date display, illuminated touch graphics display
Connectivity
  • Reception / transmission
    stereo FM radio with RDS display
  • Inputs
    external audio input AUX IN
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Insertion depth
    33 mm
  • Dimensions of display (W x H)
    35 x 28 mm
  • Height
    70.8 mm
  • Width
    141.6 mm
Frequency
  • Frequency range (radio reception)
    87.5…108 MHz
Measurement
  • Extension unit input
    extension unit input for separate on/off switching
Materials
  • Colour of design line
    stainless steel
  • Colour
    Stainless steel
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material / workmanship
    lacquered
  • Material
    Mixed materials
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    single and combination mounting, screw fastening via supporting plate
Connection
  • Conductor cross-section
    max. 2.5 mm²
  • Conductor cross-section (loudspeakers)
    max. 1.5 mm²
  • Type of connection
    with screw terminals
  • Connection
    with 2 loudspeaker connections
Scope of delivery
  • Component
    with one loudspeaker
Equipment
  • Cylinder
    8 station memory, non-volatile, switch-on with last station
Use
  • Differentiation characteristic 3 - Sales
    with loudspeaker
Identification
  • Application, usage
    Communication technology
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7