Centre plate f. time relay insert, push-button clearlens, Q.1/Q.3, p.white velv. 16746089

EAN
4011334317814
Packaging
10 PCEs

Technical properties

Dimensions
  • Axis dimension Ø
    4 mm
Camera
  • Lens
    with clear lens
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    clamp fastening
Use
  • Differentiation characteristic 2 - Sales
    Push-button with clear lens
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9