Universal power booster Plus RMD, house electronics, light grey 1659901

EAN
4011334279310
Packaging
1 Piece

Technical properties

Functions
  • Soft startup
    bulb-preserving soft startup
Controls and indicators
  • Dimming
    common load switching for dimmer and power booster
Main electrical features
  • Frequency
    50/60 Hz
Fuse
  • Fuse
    short-circuit and overload proof (electronic fuse)
Dimensions
  • Depth
    70 mm
  • Assembling height as from DIN rail
    63 mm
  • Width of rail mounted device (RMD)
    2 modules
  • Height
    90 mm
  • Width
    36 mm
Power
  • Dimmable conventional transformers
    200…420 VA
  • connected load
    200…500 W/VA
  • Electronic transformers
    200…500 W
Materials
  • Colour independent of design lines
    light grey
  • Colour
    light grey
  • Material
    thermoplastic
Incandescent bulbs control
  • 230 V incandescent lamps and halogen lamps
    200…500 W
Connection
  • Type of connection
    with screw terminals
Cable
  • Load cable length
    max. 100 m
  • Control cable length
    max. 100 m
Equipment
  • Dimming principle
    phase cut-on or cut-off according to load type, self-learning
  • low noise
    very low noise
  • Brightness
    with selectable brightness memory
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -5…45 °C
Identification
  • Application, usage
    Light control
  • Secondary design line(s)
    Light control, Berker Integro Control System
Instructions
  • Information text
    Trouble-free operation will be obtained only with Berker Tronic® transformers.