Relay switch centre plate for hotel card, Q.x, ant. velvety, lacq. 16406096

EAN
4011334404804
Packaging
1 Piece

Technical properties

Architecture
  • Number of keys
    0
  • Fixing mode
    flush-mounting
Configuration
  • Switch mode
    1pole
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    230 V
  • Rated voltage
    230 V AC
  • Frequency
    50/60 Hz
Electric current
  • Inductive load at cos φ = 0.6
    max. 6 A
  • Switching current
    10 A /230 V AC1
Dimensions
  • Depth
    57.3 mm
  • Insertion depth
    32 mm
  • Card width
    max. 55 mm
  • Card thickness
    0.8…1.2 mm
  • Height
    71 mm
  • Width
    71 mm
Power
  • Conventional transformers
    1500 VA
  • Electronic transformers
    1500 W
Materials
  • Colour of design line
    anthracite
  • Colour
    anthracite
  • Colour
    anthracite charcoal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / workmanship
    lacquered
  • Material
    Plastic/metal
  • Surface appearance
    velvety
Fluorescent bulbs control
  • Compact fluorescent lamps
    500 W
  • Fluorescent lamps in duo circuit
    1500 W
LED control
  • LED
    illuminated with blue LED if hotel card is not inserted
Incandescent bulbs control
  • 230 V incandescent lamps and halogen lamps
    1500 W
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Screw terminals (max.)
    2 x 2,5 mm²
  • Type of connection
    with screw-in lift terminals
Settings
  • Delay time incrementally adjustable
    0, 15, 30, 60 s
  • Setting
    with potentiometer for incremental adjustment of delay time
Scope of delivery
  • With lamp
    No
Equipment
  • Contact less
    No
  • Lighting
    for illumination
  • Potential-free
    with potential-free contact
Use cases
  • Application
    Light control, Hotel application
Safety
  • Protection index IP
    IP20
  • REACH conform
    No
  • Halogen free
    No
Use conditions
  • Operating temperature
    -5…50 °C
  • Storage/transport temperature
    -25…70 °C (storage at > 45°C reduces the service life)
Identification
  • Application, usage
    Light control
  • Main design line
    Berker Q.1/Q.3/Q.7/Q.9
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9

Downloads

More documentation