Centre plate for key switch/key push-button, K.5, stainless steel matt, lacq. 15057004
EAN
4011334276012
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linestainless steel
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Closures / Key systemsfor master-key systems
-
Lock cylinderfor lock cylinder
Use cases
-
ApplicationLight control
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation ; Light control
-
Main design lineBerker K.5
Instructions
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
Downloads
More documentation