Centre plate f. key push-button f. blinds/key switch,K.5,stainl.steel matt lacq. 15047104
EAN
4011334276005
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linestainless steel
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Closures / Key systemsfor master-key systems
-
Lock cylinderfor lock cylinder
Use cases
-
ApplicationBlind control
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
-
Impact strengthIK05
Identification
-
Application, usageFlush-mounted wet-room installation ; Blind control
-
Main design lineBerker K.5
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
More documentation