Central plate f. Reichle&DeMassari single module, com-tech, p.white matt velvety 14721909
EAN
4011334321705
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith 30° oblique outlet
-
Jacks / modulesfor connecting modules RJ45 cat.5e and cat.6
-
Fibre-optic connectorfor fibre-optic modules
Materials
-
Colour of design linepolar white
Installation, mounting
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Safety
-
REACH conformYes
-
RoHS conformYes
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker Q.3
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 14721909
Declaration of conformity International 2021-09-02
PDF147 KB -
PEP document
Product environmental profile for 14721909
PDF418 KB -
RoHS report
Pollutant guidelines for 14721909
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 14721909
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation