Centreplate f. Reichle&De-Massari double module, com-tech, p.white matt velvety 14611909
EAN
4011334321668
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith 30° oblique outlet
-
Jacks / modulesfor connecting modules RJ45 cat.5e and cat.6
-
Fibre-optic connectorfor fibre-optic modules
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
MaterialPlastic/metal
-
Surface appearancematt/velvety
Installation, mounting
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; Berker S.1 ; Berker B.3 ; Berker B.7 ; Berker Q.1 ; Berker Q.3
Instructions
-
Information text, Communication technology brochureFor 1gang modules, the 1port DIN connection box with straight outlet and centre plate 50 x 50 mm of makes IBM no. 51H8234 or Reichle + De Massari no. R 825857 can be used.
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14611909
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductEnvironmentProfile
Product environmental profile for 14611909
PDF418 KB
More documentation