Centre plate with installation opening Ø 22.5 mm, R.1/R.3, polar white glossy 14322089

EAN
4011334367086
Packaging
10 PCEs

Technical properties

Materials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Material for printing
    ASA polar white
Installation, mounting
  • Installation aperture
    according to IEC 60947-5-1
  • Cut-out
    with cut-out dia. 22.5 mm
  • Installation mode
    without spreader claws
Settings
  • Shading parameter
    R1_biały
  • Laser parameter
    R1_weiß
Equipment
  • Type of configuration
    Laserdruck
  • Supporting plate / Supporting ring
    with supporting plate
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Application, usage
    Security and safety systems ; Communication technology
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8