Centre plate with installation opening Ø 22.5 mm, R.1/R.3, yellow glossy 14322006

EAN
4011334367109
Packaging
10 PCEs

Technical properties

Materials
  • Colour of labelling
    217,217,217
  • Design lines special colours
    yellow
  • Colour
    yellow
Installation, mounting
  • Installation aperture
    according to IEC 60947-5-1
  • Cut-out
    with cut-out dia. 22.5 mm
  • Installation mode
    without spreader claws
Equipment
  • Type of configuration
    Laserdruck
  • Supporting plate / Supporting ring
    with supporting plate
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Application, usage
    Security and safety systems ; Communication technology
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8