Glass cover plat 6gang • 1366 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring accessories and Building auto­ma­tion
          • Building auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker System TS
          • Glass cover plate with all-round facette
          • 1366
          Current search
          Image Filter  | Hager Africa Filter
          Image Filter  | Hager Africa Filter
          ProductsShow

          Most popular products

          3
          1
          1366 - Glass cover plate 6gang facet , TS, clear glossy
          1366
          Glass cover plate 6gang facet , TS, clear glossy
          2
          1311 - Glass cover plate 1gang facet , TS, clear glossy
          1311
          Glass cover plate 1gang facet , TS, clear glossy
          3
          1388 - Glass cover plate 8gang facet , TS, clear glossy
          1388
          Glass cover plate 8gang facet , TS, clear glossy
          Image  1366 of the product Hager Africa | Hager Africa
          Image  1366 of the product Hager Africa | Hager Africa

          Glass cover plate 6gang facet , TS, clear glossy

          1366

          Image  1366 of the product Hager Africa | Hager Africa
          Image  1366 of the product Hager Africa | Hager Africa
          • Wiring accessories and Building auto­ma­tion

          Glass cover plate 6gang facet , TS, clear glossy 1366

          EAN
          4011334253730
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth
            5 mm
          • Screw length
            25 mm
          • Height
            160 mm
          • Width
            86 mm
          Mater­ials
          • Colour of design line
            clear
          • Surface appear­ance
            glossy
          • Material / surface
            with all-round facet
          Install­a­tion, mounting
          • Screws / screw­driver
            with screw­driver ; each with 2 M3.5 x 25 mm two-hole screws in chrome, gold and stain­less steel for dismant­ling protec­tion
          • Install­a­tion mode
            for vertical and hori­zontal mounting ; clamp fastening
          Equip­ment
          • Subplate
            with polar white plastic base
          Safety
          • Impact strength
            IK02
          Iden­ti­fic­a­tion
          • Main design line
            Berker TS

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            4
          • 1
            1311 - Glass cover plate 1gang facet , TS, clear glossy
            1311
            Glass cover plate 1gang facet , TS, clear glossy
          • 2
            1321 - Glass cover plate 2gang facet , TS, clear glossy
            1321
            Glass cover plate 2gang facet , TS, clear glossy
          • 3
            1341 - Glass cover plate 4gang facet , TS, clear glossy
            1341
            Glass cover plate 4gang facet , TS, clear glossy
          • 4
            1388 - Glass cover plate 8gang facet , TS, clear glossy
            1388
            Glass cover plate 8gang facet , TS, clear glossy

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group