Glass cover plat 4gang • 1341 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • Building auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker System TS
  • Glass cover plate with all-round facette
  • 1341
Current search
Image Filter  | Hager Africa Filter
Image Filter  | Hager Africa Filter
ProductsShow

Most popular products

4
1
1366 - Glass cover plate 6gang facet , TS, clear glossy
1366
Glass cover plate 6gang facet , TS, clear glossy
2
1311 - Glass cover plate 1gang facet , TS, clear glossy
1311
Glass cover plate 1gang facet , TS, clear glossy
3
1341 - Glass cover plate 4gang facet , TS, clear glossy
1341
Glass cover plate 4gang facet , TS, clear glossy
4
1388 - Glass cover plate 8gang facet , TS, clear glossy
1388
Glass cover plate 8gang facet , TS, clear glossy
Image  1341 of the product Hager Africa | Hager Africa
Image  1341 of the product Hager Africa | Hager Africa

Glass cover plate 4gang facet , TS, clear glossy

1341

Image  1341 of the product Hager Africa | Hager Africa
Image  1341 of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Glass cover plate 4gang facet , TS, clear glossy 1341

EAN
4011334213550
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    5 mm
  • Screw length
    25 mm
  • Height
    160 mm
  • Width
    86 mm
Mater­ials
  • Colour of design line
    clear
  • Surface appear­ance
    glossy
  • Material / surface
    with all-round facet
Install­a­tion, mounting
  • Screws / screw­driver
    with screw­driver ; each with 2 M3.5 x 25 mm two-hole screws in chrome, gold and stain­less steel for dismant­ling protec­tion
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Equip­ment
  • Subplate
    with polar white plastic base
Safety
  • Impact strength
    IK02
Iden­ti­fic­a­tion
  • Main design line
    Berker TS

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    4
  • 1
    1311 - Glass cover plate 1gang facet , TS, clear glossy
    1311
    Glass cover plate 1gang facet , TS, clear glossy
  • 2
    1321 - Glass cover plate 2gang facet , TS, clear glossy
    1321
    Glass cover plate 2gang facet , TS, clear glossy
  • 3
    1366 - Glass cover plate 6gang facet , TS, clear glossy
    1366
    Glass cover plate 6gang facet , TS, clear glossy
  • 4
    1388 - Glass cover plate 8gang facet , TS, clear glossy
    1388
    Glass cover plate 8gang facet , TS, clear glossy

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group