Frame 5gang vert., K.1, ant. matt, lacq. 13537006

EAN
4011334297673
Packaging
2 PCEs

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    364.5 mm
  • Width
    87 mm
Capacity
  • Number of sockets
    5
Materials
  • Colour of design line
    anthracite
  • Colour
    charcoal
  • Colour
    anthracite charcoal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / workmanship
    lacquered
  • Material
    thermoplastic
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
Installation, mounting
  • Installation mode
    clamp fastening
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Main design line
    Berker K.1
Instructions
  • Special note text
    Only suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.