Frame 1gang Arsys brown, glossy 13130001

EAN
4011334174967
Packaging
10 PCEs

Technical properties

Dimensions
  • Depth
    9.5 mm
  • Support plate thickness
    max. 1.1 mm
  • Height
    80.5 mm
  • Width
    80.5 mm
Capacity
  • Number of sockets
    1
Materials
  • Colour of design line
    brown
  • Colour
    brown
  • Colour
    brown  
  • RAL colour
    RAL 8011 - Nut brown
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Installation mode
    for vertical and horizontal mounting, clamp fastening
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    Berker Arsys