Centre plate for pilot lamp E14, B.7, al., matt, lacq. 11981404

EAN
4011334221319
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Materials
  • Colour
    aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material / workmanship
    lacquered
  • Material
    thermoplastic
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    for screw fastening
Use cases
  • Application
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Application, usage
    Light control
  • Main design line
    Berker S.1/B.3/B.7
  • Secondary design line(s)
    Berker S.1, Berker B.3, Berker B.7
Instructions
  • Information text
    For LEDs, incandescent lamps and covers see "Supplementary products".