Centre plate for speed cont., setting knob, K.1, p. white glossy 11357209
EAN
4011334274674
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Axis dimension Ø4 mm
Materials
-
Colour of design linepolar white
Installation, mounting
-
Installation modefor screw fastening
Use
-
Differentiation characteristic 2 - Saleswith setting knob
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageHVAC control ; Flush-mounted wet-room installation
-
Main design lineBerker K.1
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
More documentation