Z-ST M REGKNF F DZS K.1 ANTH MATT LACK • 11357206 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker K.1 / K.5
  • Centre plate
  • for speed controller incl. setting knob
  • 11357206

Centre plate for speed cont., setting knob, K.1, ant. matt, lacq.

11357206

  • Wiring accessories and Building auto­ma­tion

Centre plate for speed cont., setting knob, K.1, ant. matt, lacq. 11357206

EAN
4011334298397
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Axis dimen­sion Ø
    4 mm
Mater­ials
  • Colour of design line
    anthra­cite
  • Material / work­man­ship
    lacquered
Install­a­tion, mounting
  • Install­a­tion mode
    for screw fastening
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with setting knob
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    Flush-­mounted wet-­room install­a­tion ; HVAC control
  • Main design line
    Berker K.1
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.

Downloads

  • Product image

    Image 11357206  | Hager Africa

    Product Image 11357206

  • ProductROHS

    Image Pollutant guidelines for 11357206  | Hager Africa

    Pollutant guidelines for 11357206

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 11357206  | Hager Africa

    Pollutant guidelines for 11357206

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    3
  • 1
    11357203 - Centre plate for speed cont., setting knob, K.5, al., al. anodised
    11357203
    Centre plate for speed cont., setting knob, K.5, al., al. anodised
  • 2
    11357204 - Centre plate f. speed cont., setting knob, K.5, stainl. steel, metal matt finish
    11357204
    Centre plate f. speed cont., setting knob, K.5, stainl. steel, metal matt finish
  • 3
    11357209 - Centre plate for speed cont., setting knob, K.1, p. white glossy
    11357209
    Centre plate for speed cont., setting knob, K.1, p. white glossy

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group