Centre plate rot. knob for 3-step switch, R.1/R.3, black glossy 10842045

EAN
4011334376880
Packaging
1 Piece

Technical properties

Materials
  • Colour of design line
    black
  • Colour
    black
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    for screw fastening
Use cases
  • Application
    HVAC-control
Identification
  • Application, usage
    Flush-mounted wet-room installation, HVAC control
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1, Berker R.3
Instructions
  • Special note text
    Only suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107600).