Frame 5gang hor., lab. field, Q.1, ant. velvety, lacq. 10256016

EAN
4011334379454
Packaging
2 PCEs

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    364.5 mm
Capacity
  • Number of sockets
    5
Materials
  • Colour of design line
    anthracite
  • Colour
    charcoal
  • Material / workmanship
    lacquered
  • Material
    duroplastic
  • Type of surface treatment
    Painted
Installation, mounting
  • Installation mode
    clamp fastening ; for horizontal mounting
Use
  • Differentiation characteristic 1 - Sales
    with labelling field
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Main design line
    Berker Q.1
Instructions
  • Information text
    Labelling field height arranged for P-touch strips 6 mm.