Frame 3gang hor., lab. field, Q.1, p. white velvety 10236019

EAN
4011334320555
Packaging
10 PCEs

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    222.5 mm
Capacity
  • Number of sockets
    3
Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    duroplastic
  • Surface appearance
    velvety
  • Type of surface treatment
    untreated
Installation, mounting
  • Installation mode
    clamp fastening, for horizontal mounting
Use
  • Differentiation characteristic 1 - Sales
    with labelling field
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker Q.1
Instructions
  • Information text
    Labelling field height arranged for P-touch strips 6 mm.