RA 3F Q3 P-W (DUROPLAST) • 10136099 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • Berker Q.1 / Q.3 / Q.7
  • Berker Q.3 frame
  • polar white velvety
  • 10136099

Frame 3gang Q.3 polar white velvety

10136099

  • Wiring accessories and Building auto­ma­tion

Frame 3gang Q.3 polar white velvety 10136099

EAN
4011334370031
Packaging
2 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Height
    80.5 mm
  • Width
    222.5 mm
Capa­city
  • Number of sockets
    3
Mater­ials
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker Q.3
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.

Downloads

  • Product image

    Image 10136099  | Hager Africa

    Product Image 10136099

  • ProductECDeclaration

    Image EU Declaration of conformity for 10136099  | Hager Africa

    EU Declaration of conformity for 10136099

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • ProductROHS

    Image Pollutant guidelines for 10136099  | Hager Africa

    Pollutant guidelines for 10136099

    RoHS declaration 10136099 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 10136099  | Hager Africa

    Pollutant guidelines for 10136099

    REACH declaration 10136099 (english)

    PDF
    32 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116099 - Frame 1gang Q.3 polar white velvety
    10116099
    Frame 1gang Q.3 polar white velvety
  • 2
    10126099 - Frame 2gang Q.3 polar white velvety
    10126099
    Frame 2gang Q.3 polar white velvety
  • 3
    10146099 - Frame 4gang, Q.3, p. white velvety
    10146099
    Frame 4gang, Q.3, p. white velvety
  • 4
    10156099 - Frame 5gang, Q.3, p. white velvety
    10156099
    Frame 5gang, Q.3, p. white velvety
  • 5
    10226099 - Frame 2gang hor., lab. field, Q.3, p. white velvety
    10226099
    Frame 2gang hor., lab. field, Q.3, p. white velvety

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group