Frame 3gang, R.1, ant./p. white glossy, natural slate 10132389

EAN
4011334412809
Packaging
1 Piece

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    223.2 mm
  • Width
    81.2 mm
Capacity
  • Number of sockets
    3
Materials
  • Design lines special colours
    anthracite/polar white
  • Colour
    charcoal
  • Colour
    anthracite charcoal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / workmanship
    natural slate
  • Material
    Slate
  • Material / surface
    natural material that underscores the individual character by means of developed structures and different material thicknesses and colour schemes, natural, untreated surface structure, Slate is a natural material and may therefore show variations in colour and structure.
  • Type of surface treatment
    Not applicable
Installation, mounting
  • Installation mode
    for vertical and horizontal mounting, clamp fastening
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Main design line
    Berker R.1
Instructions
  • Special note text
    The colour of surface material can change when exposed to UV radiation. ; Caution! Natural product made from open-pored material, which is sensitive to grease and dirt. ; Caution! Installation only possible on a flat surface. Tighten screws of the covers only by hand.
  • Information text
    Not suitable for water-protected, flush-mounted installation IP44.